Signal Processors

Model P522

Dual channel UV and IR Signal Processor with integrated keypad and display that supports two switched viewing heads simultaniously.

Model P522 signal processors are fail-safe, self-checking signal processors that are used with two switched S55XBE series viewing heads. They offer independent gain adjustments for each sensor and multiple flicker set points for IR which makes them ideal for applications where a high level of discrimination is required.

Features & Benefits:
• Models available in AC (P522AC) or DC (P522DC) input voltage.
• 4-digit digital flame signal display, 4 LED status indicators and analog bar graph provide continuous system status.
• Panel mounted design and plug-in terminal connectors allow for easy installation.
• Adjustable Flame on/off threshold.
• Programming, configuration and monitoring available at the device or remotely using FlameTools.
• Supports two switched viewing heads.
• Two configurable files for remote selection.
• Scalable mA output.
• Modbus RS422 communication for use with FLAMETOOLS-PC or FLAMETOOLS-HMI/U supports 64 loops.